
calcActive())">
Shunt Trip Sht, Easypact Ezc100, Easypact Cvs100Bs, 200 Vac To 277 Vac 50/60 Hz
EZASHT200AC
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZASHT200AC
Shunt Trip Sht, Easypact Ezc100, Easypact Cvs100Bs, 200 Vac To 277 Vac 50/60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Is A Sht Shunt Trip Release For Easypact Ezc 100 Devices. Its Rated Voltage Is From 200Vac 50/60Hz To 277Vac 50/60Hz. It Is An Auxiliary Used For Emergency Off Or Remote Opening Applications. This Auxiliary Opens The Circuit Breaker When The Control Voltage Un Rises Above 70% Of Its Rated Voltage Un. It Complies With Iec 60947-2 Standard. Easypact Ezc Device Can Be Equipped With 1 Sht Auxiliary (For 2 Poles) Or 2 Sht Auxiliaries (For 3 And 4 Poles).
Product Details
SKU | EZASHT200AC |
---|---|
Part Number | EZASHT200AC |
Price | ZARÂ 1,023.03 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review