
calcActive())">
Shunt Trip Release With Oc Contact, Acti9, Imx+Of, Voltage Release, 48 V Ac
A9A26947
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9A26947
Shunt Trip Release With Oc Contact, Acti9, Imx+Of, Voltage Release, 48 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Imx+Of Electrical Tripping Auxiliary For Is A Shunt Trip Release Device With Open/Close Auxiliary Contact. It Is Dedicated To Acti9 Ic60, Iid, Idpn Vigi, Isw-Na. This Device Includes An Open/Close Contact Of To Indicated The Position Of The Associated Device. The Width In 9Mm Pitches Is 2. The Uc Control Circuit Voltage Is 48Vac Or 48Vdc. It Can Be Mounted On A Din Rail For Modular Installation. The Product Color Is White (Ral9003). The Operating Temperature Is -25°C To + 50°C. The Storage Temperature Is -40°C To + 85°C. This Product Complies With Iec/En 60947-5-1 Standards.
Product Details
SKU | A9A26947 |
---|---|
Part Number | A9A26947 |
Price | ZARÂ 1,879.15 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review