
calcActive())">
Set Of 4 Connectors 100A Double Terminal
A9XPCD04
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9XPCD04
Set Of 4 Connectors 100A Double Terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Linergy Fh Product Is A Set Of 4 Cable Connectors. It Facilitates The Comb Busbar Power Supply. It Is Compatible With Ic60 And Ik60 Devices. The Cross Section Of The Cable Connector Is 35Mm². The Tightening Torque Is 4N.M. The In Rated Current Is 100A. The Color Of The Device Is White (Ral 9003).
Product Details
SKU | A9XPCD04 |
---|---|
Part Number | A9XPCD04 |
Price | ZARÂ 436.84 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review