calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
Set Of 12 Spring Connectors 5 Pins Ti24
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| SKU | A9XC2412 |
|---|---|
| Part Number | A9XC2412 |
| Price | ZARÂ 1,430.07 |
| Range of product | ACTI9 |
| Range | ACTI9 |
| Product or component type | CONNECTOR |
| Device short name | connectors Ti24 |
| Accessory / separate part category | CONNECTION ACCESSORY |
| Quantity per set | SET OF 12 |
| Connections - terminals | SPRING CONNECTOR 5 PIN(S) |
| Range compatibility | ACTI 9 |
| Product compatibility | OF+SD 24RCA IC60IATL 24ACTI 9 SMARTLINKREFLEX IC60IOF+SD 24IACT 24 |
| Market segment | SMALL COMMERCIAL |
| Compatibility code | CONNECTORS TI24 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.0 CM |
| Package 1 Width | 9.5 CM |
| Package 1 Length | 12.5 CM |
| Package 1 Weight | 40.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.341 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| SKU | A9XC2412 |
|---|---|
| Part Number | A9XC2412 |
| Price | ZARÂ 1,430.07 |
| Range of product | ACTI9 |
| Range | ACTI9 |
| Product or component type | CONNECTOR |
| Device short name | connectors Ti24 |
| Accessory / separate part category | CONNECTION ACCESSORY |
| Quantity per set | SET OF 12 |
| Connections - terminals | SPRING CONNECTOR 5 PIN(S) |
| Range compatibility | ACTI 9 |
| Product compatibility | OF+SD 24RCA IC60IATL 24ACTI 9 SMARTLINKREFLEX IC60IOF+SD 24IACT 24 |
| Market segment | SMALL COMMERCIAL |
| Compatibility code | CONNECTORS TI24 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.0 CM |
| Package 1 Width | 9.5 CM |
| Package 1 Length | 12.5 CM |
| Package 1 Weight | 40.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.341 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |