Sercos Iii Communication Module, Modicon Tm5, Field Bus Interface

TM5NS31
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon Tm5 Range, An High-Performance And Safe Ip20 Modular I/O System. This Is A Bus Coupler Designed For Creating Distributed Io Islands On Sercos 3 Fieldbus, For Exchanging Data Between Controllers And Distributed Io. The Sercos 3 Communication Protocol Is The Client/Server Type With Request/Response. This Is A Bus Coupler Module Designed For Creating Distributed Io Islands On Sercos 3 Fieldbus. This Bus Coupler Works With An Electronic Power Distribution Module, A Bus Base And A Terminal Block. It Has 2 Parallel Rj45 Connectors, Rs 485 With A 1,2 To 38,4Kbaud Data Transmission Rate. It Weighs.080Kg. It Measures 25Mm Wide, 99Mm High, 75Mm Deep. The Modicon Tm5 Meets The Typical Requirements Of Production And Packaging Machinery, As Well As Material Handling And Assembly Systems. This Product Is Certified By Gost-R, C-Tick, Culus And Csa. It Meets Iec 61131-2, Ul 508, Csa C22.2 No 213 And Csa C22.2 No 142 Standards. It Is Compatible With Pacdrive Lmc Eco/Pro2 Motion Controllers, And The Modicon M262 Logic/Motion Controller. It Is Installed By Mounting On A 35Mm Din Rail. This Modular Io System Provides A Flexible And Scalable Configuration Of Remote Or Distributed Io Islands By Connection With Modicon And Pacdrive 3 Controllers. Flexible And Scalable, Designed For Complex Machines.

Product Details

SKU TM5NS31
Part Number TM5NS31
Price ZAR 14,405.37
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Sercos Iii Communication Module, Modicon Tm5, Field Bus Interface
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.