Selector Switch - Ø22 - Standard Handle - 3 Positions - 2No

XA2ED33
Be the first one to review this.
selector switch - Ø22 - standard handle - 3 positions - 2NO
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. This Selector Switch Comes With A Standard Handle. It Has 3 Operating Positions And Operates With A Stay-Put Mechanism. This Selector Switch Provides A Versatile Interface For Controlling Machines. It Has 2 No Contact With Slow-Break Operation. This Is A Plastic Switch With A Metallic-Look Ring Design Bezel. It Is An Ip54 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Making It Suitable For Operation In Harsh Environments.

Product Details

SKU XA2ED33
Part Number XA2ED33
Price ZAR 194.26
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Selector Switch - Ø22 - Standard Handle - 3 Positions - 2No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.