Selector Switch - Ø22 - Standard Handle - 2 Positions - 1No+1Nc

XA2ED25
Be the first one to review this.
selector switch - Ø22 - standard handle - 2 positions - 1NO+1NC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. This Selector Switch Comes With A Standard Handle. It Has 2 Operating Positions And Operates With A Stay-Put Mechanism. This Selector Switch Provides A Versatile Interface For Controlling Machines. It Has 1 No And 1 Nc Contact With Slow-Break Operation. This Is A Plastic Switch With A Metallic-Look Ring Design Bezel. It Is An Ip54 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Making It Suitable For Operation In Harsh Environments.

Product Details

Seller Information

Documents

Reviews