
calcActive())">
Selector Switch 600Vac 10A 30Mm T-K
9001KS43BH1
ZARÂ 1,757.97
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KS43BH1
Selector Switch 600Vac 10A 30Mm T-K
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector Switch 600Vac 10A 30Mm T-K
ZARÂ 1,757.97
Description
This Selector Switch Is Part Of The Range Of Control And Signaling Units, Harmony 9001K Diameter 30Mm Metal. It Has A Chromium-Plated Metal Bezel. It Is Supplied With A Black Standard Knob. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs. It Features 3 Positions Maintained Operator And Uses Screw Clamp Terminals. The 30 Mm Harmony Range Offers A Large Choice Of Robust And Reliable Products To Meet A Great Number Of Applications In Heavy Industries Such As Petrochemy, Metallurgy, Mining Oil And Gas Wastewater Treatment, Automobile Manufacturing. It Is Ul Listed And Csa Certified, Ce Declaration Of Conformity And Rohs Compliant.
Product Details
SKU | 9001KS43BH1 |
---|---|
Part Number | 9001KS43BH1 |
Price | ZARÂ 1,757.97 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review