
calcActive())">
Screw Terminal, Fused, Screw Cap, For 5X20Mm Cartridge Fuse, 2Pts, 10
NSYTRV162SF
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

NSYTRV162SF
Screw Terminal, Fused, Screw Cap, For 5X20Mm Cartridge Fuse, 2Pts, 10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Linergy Tr Is Terminal Block For Linergy. It Belongs To Linergy Fixed Carrier Terminal Block With 16 Mm² Nominal Cross Section. The Rated Operational Voltage Is 300V Conforming To Csa/Curus And 500V Conforming To En/Iec 60947-7-1. The Rated Current Is 10A Conforming To En/Iec 60947-7-1 And 20A Conforming To Csa And Curus. It Has Black Surface Treatment. Mounting By Clip-On And Sideways Connection By Single-Level 1X1 Screw Terminals. It Could Be Connection And Disconnection By Screwdriver. It Is Compatible With Spacial Enclosures For Prisma G, Prisma P, Pragma, Prisma Ph, Prisma Pack, Spacial, Kaedra, Tesys. Sold In Lots Of 50 Units. Ambient Air Temperature For Operation Is From -40 To 130 °C Conforming To Iec 60216-1 And Vde304-T21. Multi Standards Certified (Csa, Curus, Dnv, Lr, Eac). It Is Compliant With Green Premium (Rohs/Reach).
Product Details
SKU | NSYTRV162SF |
---|---|
Part Number | NSYTRV162SF |
Price | ZARÂ 380.96 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review