
calcActive())">
Screw Terminal, Feed Through, 2 Points, 2,5Mm² , Blue
NSYTRV22BL
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

NSYTRV22BL
Screw Terminal, Feed Through, 2 Points, 2,5Mm² , Blue
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Linergy Tr Is Terminal Block For Linergy. It Belongs To Linergy Passthrough Terminal Block With 2.5 Mm² Nominal Cross Section. The Rated Operational Voltage Is 600V Conforming To Csa/Curus, 1000V Conforming To En/Iec 60947-7-1 And 690V Conforming To Atex Exe Ii Ex Ii 2 Gd. The Rated Current Is 24A Conforming To En/Iec 60947-7-1, 20A Conforming To Csa/Curus And 22A Conforming To Atex Exe Ii Ex Ii 2 Gd. It Has Blue Surface Treatment. Mounting By Clip-On And Sideways Connection By Single-Level 1X1 Screw Terminals. It Could Be Connection And Disconnection By Screwdriver. It Is Compatible With Spacial Enclosures For Prisma G, Prisma P, Pragma, Prisma Ph, Prisma Pack, Spacial, Kaedra, Tesys. Sold In Lots Of 50 Units. Ambient Air Temperature For Operation Is From -40 To 130 °C Conforming To Iec 60216-1 And Vde304-T21. Multi Standards Certified (Atex, Csa, Curus, Dnv, Gl, Lr, Vde, Iec-Ex, Eac). It Is Compliant With Green Premium (Rohs/Reach).
Product Details
SKU | NSYTRV22BL |
---|---|
Part Number | NSYTRV22BL |
Price | ZAR 35.71 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review