
calcActive())">
Screw Terminal, 3 Levels, 6 Points, 2,5Mm², Grey
NSYTRV26T
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

NSYTRV26T
Screw Terminal, 3 Levels, 6 Points, 2,5Mm², Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Linergy Tr Is Terminal Block For Linergy. It Belongs To Linergy Passthrough Terminal Block With 2.5 Mm² Nominal Cross Section. The Rated Operational Voltage Is 500V Conforming To En/Iec 60947-7-1. The Rated Current Is 20A Conforming To En/Iec 60947-7-1. It Has Grey Surface Treatment. Mounting By Clip-On And Sideways Connection By Three-Level 1X1 Screw Terminals. It Could Be Connection And Disconnection By Screwdriver. It Is Compatible With Spacial Enclosures For Prisma G, Prisma P, Pragma, Prisma Ph, Prisma Pack, Spacial, Kaedra, Tesys. Sold In Lots Of 50 Units. Ambient Air Temperature For Operation Is From -40 To 130 °C Conforming To Iec 60216-1 And Vde304-T21. Multi Standards Certified (Csa, Curus, Eac). It Is Compliant With Green Premium (Rohs/Reach).
Product Details
SKU | NSYTRV26T |
---|---|
Part Number | NSYTRV26T |
Price | ZAR 177.07 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review