Safety Switch, Telemecanique Safety Switches Xcs, Metal Key Operated Xcsa, 2Nc + No Slow Break, Atex/Iecex

XCSA702EX
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Xcs Atex D Range, An Offer Of Safety Switches For Explosive Atmosphere. The Safety Switch Is An Electrical Switch That Makes Or Breaks Contact In The Presence Of A Magnetic Field. It Has 2 Normally Closed + 1 Normally Opened, Slow-Break, Break Before Make Contacts, Normally Closed Contact With Positive Opening Operation. It Is A Switch With A Rated Operational Current Of 6A At 120V Ac, 3A At 240V Ac,.27A At 250V Dc,.55 At 125V Dc And A Conventional Enclosed Thermal Current Of 10A. It Is Designed To Operate In Hazardous Environments. It Is Furnished With Spring Terminals For Electrical Connection And 1 Cable Entry Tapped For M20 X 1.5 Cable Gland. It Is A Metal Safety Switch With Key Operated Turret Head Comes Without Locking Of Actuator. It Offers Long Mechanical Durability Which Is About 1 Million Operating Cycles. It Is An Ip67 Rated Product. The Key Operated Turret Head Limit Switch Has A Metal Body Which Is Made Of Zamak. Its Dimensions Are 40Mm (Width) X 51Mm (Depth) X 114Mm (Height) And Weighs.44Kg. It Is Intended As Far As Safety Is Concerned All Dangerous Machines In All Sectors Are Involved. Such As Packaging, Handling, Robotics, Machine Tools, Presses, Automotive Sector. This Product Is Certified By Ul, Csa And Tuv. It Meets Csa C22.2 No 14, En 60947-5-1, En/Iso 13849-1, En/Iec 62061, En 1088/Iso 14119 And Ul 508 Standards. A Range Of Compact And Robust Safety Switches Designed To Operate In Hazardous Environments, Mainly Dust Zone 21 And 22. These Safety Interlock Switches Are Suitable For Protecting Operators Of Potentially Dangerous Machines With Inertia. Safety Switches For The Protection Of Operators, By Controlling The Safe Opening And Interlocking Of Guards And Covers In Your Installations.

Product Details

SKU XCSA702EX
Part Number XCSA702EX
Price ZAR 8,364.37
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Metal Key Operated Xcsa, 2Nc + No Slow Break, Atex/Iecex
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.