
calcActive())">
Safety Controller Xps-Mc - 24 V Dc - 16 Input - 30 Leds Signalling
XPSMC16Z
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XPSMC16Z
Safety Controller Xps-Mc - 24 V Dc - 16 Input - 30 Leds Signalling
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of Preventa Xpcmc Configurable Safety Controller Range. It Is A Configurable Safety Controller. It Is Supplied With 24 V Dc. It Has 16 Safety Inputs. It Conforms To Category 4 Maximum Conforming To En 954-1/En/Iso 13849-1, Ple Safety Level Conforming To En/Iso 13849-1 And Sil 3 Level Conforming To Iec 61508. It Embeds 1 Rj45 Port For A Serial Link Communication With Modbus Protocol. The Transmission Rate Are 1200Bps, 2400 Bps, 4800Bps, 9600Bps Or 19200Bps. This Product Measures 153Mm Depth, 151.5Mm Height, And 74Mm Width. It Weighs.82Kg. This Safety Controller Is Designed For Monitoring Multiple Safety Functions Such As Emergency Stop, Guard Monitoring, Perimeter Guarding, Position Monitoring, Speed Monitoring And Enabling Movement. This Product Is Certified By Csa, Ul And Tüv. It Conforms To En 954-1/En/Iso 13849-1, En/Iec 61496-1, Iec 61508, En/Iec 60204-1, En 1760-1/Iso 13856-1, En 574/Iso 13851 And En/Iec 60947-5-1 Standards. The Safety Controller Xpsmc Is Configurable And Addressable Using Software Xpsmcwin Running On A Pc And Using A Usb/Rj45 Cable Type Tcsmcnam3M002P To Connect To The Safety Controller. It Installs With A Mounting Plate For Mounting On Rail. Preventa Xpsmc Configurable Safety Controller Is Designed To Provide A Solution For Safety Applications Requiring Conformity To Performance Level Pl E/Category 4 En Iso 13849-1 And Sil3 En/Iec 61508. The Configurable Safety Controller Consists Of 6 Variants With 16 Or 32 Digital Inputs And 8 Digital Outputs And Communication Possibilities Of Modbus Rtl Serial, Profibus Dp And Canopen.
Product Details
SKU | XPSMC16Z |
---|---|
Part Number | XPSMC16Z |
Price | ZARÂ 61,098.84 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review