Rxze2M114M - Socket, Mixed Contact, Relay Type Rxm2 Rxm4, Connector Connection, 250 V Ac. Zelio Timing Relays To Master Your Time In All Simplicity !

RXZE2M114M
Be the first one to review this.
RXZE2M114M - Socket, mixed contact, relay type RXM2 RXM4, connector connection, 250 V AC. Zelio Timing Relays to master your time in all simplicity !
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Rxz Plug-In Relay Socket Has A Coil Control Voltage Of 250V Ac And Has 2 Changeover Contacts Dpdt (Double Pole Double Throw) With A Rating Of 10A. It Has Large Choice Of Number Of Contacts For High Rated Current Use With Space-Saving Design. It Helps To Reduce The Size Of Enclosures And Increases Machine Reliability, You Can Mount Nearly Everywhere. It Is Compatible With Plug In Control Relay. Easy Installation And Connect To The Relay From Its Socket. Workability For Hard-Wired Logic Automated Systems To Complement The Functions Of Industrial Programmable Logic Controllers (Plcs).

Product Details

SKU RXZE2M114M
Part Number RXZE2M114M
Price ZAR 174.17
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Rxze2M114M - Socket, Mixed Contact, Relay Type Rxm2 Rxm4, Connector Connection, 250 V Ac. Zelio Timing Relays To Master Your Time In All Simplicity !
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.