Round Pilot Light Ø 30 - Blue - Incandescent Ba 9S - 220/240 V Ac - Ip66

9001KP7L9
Be the first one to review this.
round pilot light Ø 30 - blue - incandescent BA 9s - 220/240 V AC - IP66
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony 9001K, Blue Pilot Light With Transformer And Plastic Dome Is Supplied With 240V Ac. It Has A Chromium-Plated Metal Bezel. This Single Component Pilot Light With Transformer Provides Clear Visual Feedback On The Status Of Your Machines. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Clear Colors And Illumination Via Integral Led, Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.

Product Details

SKU 9001KP7L9
Part Number 9001KP7L9
Price ZAR 2,449.35
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Round Pilot Light Ø 30 - Blue - Incandescent Ba 9S - 220/240 V Ac - Ip66
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.