
calcActive())">
Reversing Starter Tesys H Safe-Torque-Off 0,75Kw-400V Control 24Vdc Spring
LZ8H2X43BD
ZARÂ 3,965.79
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LZ8H2X43BD
Reversing Starter Tesys H Safe-Torque-Off 0,75Kw-400V Control 24Vdc Spring
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Reversing Starter Tesys H Safe-Torque-Off 0,75Kw-400V Control 24Vdc Spring
ZARÂ 3,965.79
Description
Tesys H Ultra Compact Reverse Safety Starter, 3 Poles, 2.4A/500V Ac-53, For Control And Protection Of 3-Phase Motors Up To.75Kw@400V (1Hp@480V). The Hybrid Technology Used For Power Contacts Procures Ultra Compactness (22.5Mm Width) As Well As An Extended Electrical Durability Up To 30 Million Cycles Ac-53. It Provides Control For 2 Directions Of Rotation, An Adjustable Motor Current.18-2.4A, Class 10A Thermal Overload Protection With Auto/Manual/Remote Reset, Phase Loss And Phase Unbalanced Protection, Stall And Jam Motor Protection. To Be Supplied With 24V Dc, It Provides Logic Inputs For Fw/Rv Motor Direction And Remote Reset After Thermal Tripping, 1C/O Contact Relay For Fault Indication, Led Status On Front Face For Indication Of Tripping And Motor Running. With An Integrated Safe Torq Off (Sto) Function With Sil3 Level According Iec61508-1 And Ple Level According Iso13849-1, It Can Be Integrated To Safety Chain Applications. Din Rail Mounting, Spring Terminals For Control And Power, It Can Be Used Without Derating For Ambient Temperatures From -25 To 70°C. Multi Standards Certified (Iec, Ul, Ccc), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LZ8H2X43BD |
---|---|
Part Number | LZ8H2X43BD |
Price | ZARÂ 3,965.79 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review