
calcActive())">
Resistance Braking Unit - 200 Kw - 400 V - For Variable Speed Drive
VW3A7101
ZAR 108,648.70
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
VW3A7101
Resistance Braking Unit - 200 Kw - 400 V - For Variable Speed Drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Resistance Braking Unit - 200 Kw - 400 V - For Variable Speed Drive
ZAR 108,648.70
Description
This Braking Unit Is An Option For Variable Speed Drives Of Altivar Range. The Minimum Resistor Value To Associate Is 1Ohm. This Braking Unit Allows Altivar 71 Drives To Operate While Braking To A Standstill Or During “Generator” Operation, By Dissipating The Energy In The Braking Resistor. Its Protection Index Is Ip20. Thermal Protection Is Provided By An Integrated Temperature Probe. It Weighs 30Kg.
Product Details
SKU | VW3A7101 |
---|---|
Part Number | VW3A7101 |
Price | ZAR 108,648.70 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review