
calcActive())">
Remote Receiver Module, Modicon Tm3,
TM3XREC1
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM3XREC1
Remote Receiver Module, Modicon Tm3,
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Tm3 Range, An Offer Of Expansion I/O Modules For Modicon M221, M241, M251 And M262. The Remote Receiver Module Is Physically Connected By A Bus Expansion Cable, Provides 7 I/O Channels. It Is Remote Receiver Module With A Rated Supply Voltage Of 24V Dc, A Current Consumption Of 40Ma At 24V Dc Via Bus Connector And A Maximum Power Dissipation Of 1W. The Cable Distance Between Devices Is.5Mm To 5Mm Extension Cable With 2 Rj45 Conductor Between Receiver And Transmitter. It Is Furnished With Rj45 Connector For Connecting The Bus Transmitter, Removable Screw Terminal Block, 3 Terminals For Electrical Connection. It Is An Ip20 Rated Product. Its Dimensions Are 23.65Mm (Width) X 73.3Mm (Depth) X 90Mm (Height). It Weighs.075Kg. This Product Is Certified By Ce, Merchant Navy, Gost, Csa Hazloc, C-Tick. It Meets Class I Division 2 Groups A/B/C/D Csa C22.2 No 213, Class I Division 2 Groups A/B/C Ul 1604, Csa C22.2 No 142, Iec 61131-2 And Ul 508 Standards. This Module Is Compatible With Modicon M262, Modicon M241, Modicon M251 And Modicon M221 Logic Controller. It Supports Top Hat Type Th35-15 Rail Conforming To Iec 60715, Top Hat Type Th35-7.5 Rail Conforming To Iec 60715, Plate Or Panel With Fixing Kit Mount. Modicon Tm3 Expansion Modules Have Been Designed With A Simple Interlocking Assembly Mechanism. A Bus Expansion Connector Is Used To Distribute Data And The Power Supply When Assembling The Modicon Tm3 Modules With Logic Controllers. Boost The Performance Of Your Controller With The Modicon Tm3 I/O System Specially Designed For The Modicon M221, M241 And M251 Logic Controllers.
Product Details
SKU | TM3XREC1 |
---|---|
Part Number | TM3XREC1 |
Price | ZARÂ 3,575.24 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review