
calcActive())">
Remote Indication Auxiliary, Acti9 Iacts, 2 No
A9C15916
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C15916
Remote Indication Auxiliary, Acti9 Iacts, 2 No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Iacts Is Reliable Remote Indication Auxiliary. It Has 2 Normally Open Contacts, It Operates From 24Vac To 240Vac And 24Vdc To 130Vdc. Mounting Is Performed On The Right Of Acti9 Ict Contactors. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. It Is Din Rail Mountable. It Is Compatible With All Acti9 Ict Contactors. This Product Helps Reporting The Status Of A Contactor And Is Especially Required In A Connected Environment. This Product Is Compliant With En 60947-5.
Product Details
SKU | A9C15916 |
---|---|
Part Number | A9C15916 |
Price | ZARÂ 1,450.51 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review