
calcActive())">
Reflex Ic60N Ti24 10 A 4P Curve C Integrated Control Mcb
A9C62410
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C62410
Reflex Ic60N Ti24 10 A 4P Curve C Integrated Control Mcb
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Reflex Ic60N Is A Low Voltage Integrated Control Circuit Breaker. It Is A 4P Circuit Breaker With Protected Poles, 10 A Rated Current And C Tripping Curve. As Circuit Breaker, Its Breaking Capacity, According To Iec/En 60947-2, Is 20Ka At 220Vac To 240Vac, And 10Ka At 380Vac To 415Vac. As A Circuit Breaker, It Protects Circuits Against Short Circuit And Overload Currents, Disconnection In The Industrial Sector. It Can Control A Device Remotely By Latched And/Or Impulse-Type Order According To The 2 Operating Modes To Be Chosen By The User. Resetting After A Fault Is Performed Manually By The Resetting Handle. The Ti24 Interface Allows Direct Interfacing Of The Reflex Ic60 With A Plc. It Allows To Execute Remote Control, To Indicate The State Of The Control Circuit And Circuit Breaker State Information, To Connect It To The Acti9 Smartlink Thanks To The Prefabricated Cables. Electrical Endurance Goes Up To 50000 Cycles. Mechanical Endurance To 50000 Cycles. The Ui Rated Insulation Voltage Is 500Vac. It Can Be Mounted On Din Rail For Modular Installation. Its Width Is 13 Modules Of 9Mm. The Product Color Is White (Ral9003). The Dimensions Are (W) 117 Mm X (H) 84 Mm X (D) 77 Mm. It Has An Ip20 Degree Of Protection (As Per Iec/En 60529) On Its Terminals. It Becomes Ip40 Once In Modular Enclosure With Insulation Class Ii.
Product Details
SKU | A9C62410 |
---|---|
Part Number | A9C62410 |
Price | ZARÂ 7,352.43 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review