
calcActive())">
Redundant Processor Module, Modicon M580, Hsby Level 6, Remote Coated
BMEH586040C
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

BMEH586040C
Redundant Processor Module, Modicon M580, Hsby Level 6, Remote Coated
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon M580 Range, An Offer Of Programmable Automation Controllers (Pac) And Safety Programmable Logic Controllers (Plc) With Built-In Ethernet. This Redundant Processor Module Offers A Maximum Of 1 Rack Configuration. It Is A Processor Module With A Current Consumption Of 295Ma At 24V Dc. It Supports 64 Distributed Equipment. Thanks To A Protective Coating On Its Circuit Board, This Product Can Be Used In Harsh Environments. It Is Integrated With Ethernet Tcp/Ip For Service Port, 2 Ethernet Tcp/Ip For Device Network, Ethernet For Hsby Port And Usb Type Mini B For Connections. It Offers 600000 Hours Of Mtbf. It Has 31 - 2 Racks Per Remote Drop For I/O Station. It Has An Integrated Ram Of 64Mb For Program And Data, Integrated Ram Of 10Kb For System Memory And An Expandable Flash Of 4Gb For Data Storage. It Is An Ip20 Rated Product. It Weighs.849Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Ul, Atex, Iec-Ex, Ce, Merchant Navy, Csa, Rcm And Eac. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. The Benefits Of Modicon M580 Are Reduce Time To Market, Improve Reliability And Sustainability, Improve Productivity With High Performance And Increase Operating Profitability Due To Improved Access To Data.
Product Details
SKU | BMEH586040C |
---|---|
Part Number | BMEH586040C |
Price | ZARÂ 320,469.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review