Red Ø40 Emergency Swtiching Off Push-Button Ø22 Non Trigger - Turn Release 1Nc

XA2ES542
Be the first one to review this.
red Ø40 Emergency swtiching off push-button Ø22 non trigger - turn release 1NC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. This Emergency Switching Off Pusbutton Comes With A Mushroom Head. It Comes With Turn To Release Operation. This Mushroom Headed Pushbutton Provides An Ergonomic Interface For Controlling Machines. It Has 1 Nc Contact With Slow-Break Operation. This Is A Plastic Pushbutton. It Has A 40Mm Diameter Mushroom Head. It Is An Ip65 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Its Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Making It Suitable For Operation In Harsh Environments.

Product Details

SKU XA2ES542
Part Number XA2ES542
Price ZAR 352.41
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Red Ø40 Emergency Swtiching Off Push-Button Ø22 Non Trigger - Turn Release 1Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.