Red Ø40 Emergency Swtiching Off Push-Button Ø22 Non Trigger - Push-Pull 1Nc

XA2ET42
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. This Emergency Switching Off Pusbutton Comes With A Mushroom Head. It Comes With Push-Pull Operation. This Mushroom Headed Pushbutton Provides An Ergonomic Interface For Controlling Machines. It Has 1 Nc Contact With Slow-Break Operation. This Is A Plastic Pushbutton. It Has A 40Mm Diameter Mushroom Head. It Is An Ip65 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Its Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Making It Suitable For Operation In Harsh Environments.

Product Details

SKU XA2ET42
Part Number XA2ET42
Price ZAR 361.37
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Red Ø40 Emergency Swtiching Off Push-Button Ø22 Non Trigger - Push-Pull 1Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.