Pushbutton 600Vac 10Amp 30Mm Sk +Options

9001SKR24BH13
Be the first one to review this.
PUSHBUTTON 600VAC 10AMP 30MM SK +OPTIONS
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony 9001Sk, Modular Black Push Button Has 2 Positions, Operates With Spring Return Mechanism. It Has A Double Insulated Plastic Bezel, Has A Round Shape And 35Mm Mushroom Head And 1 X No + 1 X Nc Contacts. This 35Mm Mushroom Shaped Push Button Head Is Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To A Prominent Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Plastic Body Ensures Product Continues To Operate Even After Severe Accidents.

Product Details

SKU 9001SKR24BH13
Part Number 9001SKR24BH13
Price ZAR 1,230.57
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pushbutton 600Vac 10Amp 30Mm Sk +Options
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.