
calcActive())">
Pushbutton 600Vac 10Amp 30Mm Sk +Options
9001SKR1UH13
ZARÂ 1,535.77
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001SKR1UH13
Pushbutton 600Vac 10Amp 30Mm Sk +Options
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pushbutton 600Vac 10Amp 30Mm Sk +Options
ZARÂ 1,535.77
Description
This Harmony 9001Sk, Modular Flush Push Button With Full Guard And Set Of 7 Color Caps Has 2 Positions, Operates With Spring Return Mechanism. It Has A Double Insulated Plastic Bezel And Has 1 X No + 1 X Nc Contacts. This Flush Push Button With Full Guard And Set Of 7 Color Caps Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Classic Screw-Clamp Connections. Its Schematic Is Clearly Distinguishable Thanks To Clear Colors, Minimizing Errors During Initial Wiring And Later Maintenance Operations. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Plastic Body Ensures Product Continues To Operate Even After Severe Accidents.
Product Details
SKU | 9001SKR1UH13 |
---|---|
Part Number | 9001SKR1UH13 |
Price | ZARÂ 1,535.77 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review