
calcActive())">
Pushbutton 600Vac 10A 30Mm Type K
9001KR4RH13
ZARÂ 1,406.37
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KR4RH13
Pushbutton 600Vac 10A 30Mm Type K
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pushbutton 600Vac 10A 30Mm Type K
ZARÂ 1,406.37
Description
This Harmony 9001K, Modular Red Push Button Has 2 Positions, Operates With Spring Return Mechanism. It Has A Chromium-Plated Metal Bezel, It Has 1 X No + 1 X Nc Contact And Uses Screw-Clamp Terminals. This 35Mm Mushroom Shaped Push Button Headis Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To A Prominent Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.
Product Details
SKU | 9001KR4RH13 |
---|---|
Part Number | 9001KR4RH13 |
Price | ZARÂ 1,406.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review