
calcActive())">
Pushbutton 600Vac 10A 30Mm Type K
9001KR1GH5
ZARÂ 738.33
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KR1GH5
Pushbutton 600Vac 10A 30Mm Type K
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pushbutton 600Vac 10A 30Mm Type K
ZARÂ 738.33
Description
This Harmony 9001K, Modular Flush Green Push Button With Full Guard Has 2 Positions, Operates With Spring Return Mechanism. It Has A Chromium-Plated Metal Bezel, Has 1 X No Contact And Uses Screw-Clamp Terminals. This Flush Push Button With Full Guard Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Classic Screw-Clamp Connections. Its Schematic Is Clearly Distinguishable Thanks To Clear Colors, Minimizing Errors During Initial Wiring And Later Maintenance Operations. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.
Product Details
SKU | 9001KR1GH5 |
---|---|
Part Number | 9001KR1GH5 |
Price | ZARÂ 738.33 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review