Push-Button Ø22 - Mushroom Head Ø40 - Black - 1Nc

XA2EC42
Be the first one to review this.
push-button Ø22 - mushroom head Ø40 - black - 1NC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. It Is A Modular Red Pushbutton With Mushroom Head. This Pushbutton Operates With A Spring Return / Impulse Mechanism. This Mushroom Headed Pushbutton Provides An Ergonomic Interface For Controlling Machines. It Has 1 Nc Contact With Slow-Break Operation. This Is A Plastic Pushbutton. It Has A 40Mm Diameter Mushroom Head. It Is An Ip65 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Its Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Making It Suitable For Operation In Harsh Environments.

Product Details

SKU XA2EC42
Part Number XA2EC42
Price ZAR 193.03
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Push-Button Ø22 - Mushroom Head Ø40 - Black - 1Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.