
calcActive())">
Psaxe5120P - Module Xpsaxe - Stop And Switch Monitoring - 24 V Dc. Preventa Xps - Range Of Product.
XPSAXE5120P
ZARÂ 8,681.19
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XPSAXE5120P
Psaxe5120P - Module Xpsaxe - Stop And Switch Monitoring - 24 V Dc. Preventa Xps - Range Of Product.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Psaxe5120P - Module Xpsaxe - Stop And Switch Monitoring - 24 V Dc. Preventa Xps - Range Of Product.
ZARÂ 8,681.19
Description
This Xpsaxe Safety Module Monitors Emergency Shutdown Pushbuttons And Limit Switches. It Meets The Requirements Of Performance Level Pl E/Category 4 Conforming To Standard En/Iso 13849-1 And Silcl3 Conforming To En/Iec 61508 And En/Iec 62061. It Can Be Used For Monitoring Emergency Stop Circuits Conforming To Standards En/Iso 13850 And En/Iec 60204-1. 24V Ac/Dc Supply Allows Direct Supply Via An Auxiliary Transformer, Like Abt7 Or Abl6, Allowing Saving At Installation Time. It Has Removable Terminals For Easier And Better Control Wires Tightening, Thus Improving Installation Reliability.
Product Details
SKU | XPSAXE5120P |
---|---|
Part Number | XPSAXE5120P |
Price | ZARÂ 8,681.19 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review