Profibus Dp V1 Remote Master, For Premium/Quantum/M340/M580 Plc

TCSEGPA23F14F
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Profibus Dp Range, An Offer Of Remote Master Modules. The Profibus Remote Master (Prm) Module Is Connected To The Ethernet Modbus Tcp/Ip Network Via Its Integrated 2-Port Switch, As Close As Possible To The Process And The Instrumentation. It Has Profibus 2 Twisted Shielded Pairs Cable And Modbus Tcp Category 5 Shielded Twisted Pair (Stp) Transmission Support Medium. It Is Equipped With 2 Ethernet Tcp/Ip-Rj45 For Modbus Tcp, Profibus Dp Sub-D 9 For Profibus Dp V1 Connections. Communication Services Are Check Slave Configuration (On Power Up) Class 1 Master, Manage Monitoring Request (Global Control And Get Master Diag) Class 2 Master, No Master/Master Dialogue Class 2 Master Etc. It Weighs.62Kg. This Product Can Be Used To Connect Modicon Quantum, Premium, M580, And M340 Programmable Logic Controllers (Plc) To Profibus Dp V1 Via The I/O Scanner Function. The Kit Includes Cd Including The Communication Dtm And Cd Including The Master Dtm For Configuration Inside Unity.

Product Details

SKU TCSEGPA23F14F
Part Number TCSEGPA23F14F
Price ZAR 36,389.17
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Profibus Dp V1 Remote Master, For Premium/Quantum/M340/M580 Plc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.