Processor Module, Modicon M580, Safety Sil3, Level 4, Remote

BMEP584040S
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Processor Module Is Part Of The Modicon M580 Range, An Offer Of Pacs And Safety Plcs With Built-In Ethernet. This Processor Module Offers A Maximum Of 8 Rack Configuration And 144 Application Specific Channels. It Is A Processor Module With A Current Consumption Of 295Ma At 24V Dc. It Supports 4096 Discrete, 1024 Analog Local I/O Channels And 64 Distributed Equipment. It Is Furnished With Ethernet Tcp/Ip For Service Port, 2 Ethernet Tcp/Ip For Device Network And Usb Type Mini B For Integrated Connections. It Has An Integrated Ram Of 16Mb For Program, 2048Kb For Data, 10Kb For System Memory And Expandable Flash Of 4Gb For Data Storage. It Is An Ip20 Rated Product. It Weighs.849Kg. It Is Suitable For Medium To Large Process Applications. Modicon M580 Improves Reliability And Sustainability, As Well As Productivity With High Performance And Increases Operating Profitability Due To Efficient Access To Data. Modicon M580 Epac Is The Controller Which Can Help Hybrid Manufacturers Achieve Better, Measurable And Earlier Roi.

Product Details

SKU BMEP584040S
Part Number BMEP584040S
Price ZAR 228,229.50
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Processor Module, Modicon M580, Safety Sil3, Level 4, Remote
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.