Processor Module, Modicon M580, Level 4, Distributed

BMEP584020
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Modicon M580 Range, An Offer Of Programmable Automation Controllers (Pac) And Safety Programmable Logic Controllers (Plc) With Built-In Ethernet. This Processor Module Offers A Maximum Of 8 Rack Configuration And 144 Application Specific Channels. It Is A Processor Module With A Current Consumption Of 295Ma At 24V Dc. It Supports 4096 Discrete, 1024 Analogue Local I/O Channels And 128 Distributed Equipment. It Is Furnished With Ethernet Tcp/Ip For Service Port, 2 Ethernet Tcp/Ip For Device Network, Ethernet For Hsby Port And Usb Type Mini B For Integrated Connections. It Offers 600000 Hours Of Mtbf. It Has An Integrated Ram Of 16Mb For Program, 2048Kb For Data, 10Kb For System Memory And Expandable Flash Of 4Gb For Data Storage. It Is An Ip20 Rated Product. It Weighs.849Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Ce, Merchant Navy, Ul, Rcm, Csa, Eac. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. The Benefits Of Modicon M580 Are Reduce Time To Market, Improve Reliability And Sustainability, Improve Productivity With High Performance And Increase Operating Profitability Due To Improved Access To Data.

Product Details

SKU BMEP584020
Part Number BMEP584020
Price ZAR 183,408.71
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Processor Module, Modicon M580, Level 4, Distributed
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.