
calcActive())">
Processor Module, Modicon M340 Automation Platform, Max 1024 Discrete + 256 Analog I/O, Canopen
BMXP3420302
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXP3420302
Processor Module, Modicon M340 Automation Platform, Max 1024 Discrete + 256 Analog I/O, Canopen
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Processor Module Is Part Of The Modicon M340 Range, An Offer Of Programmable Automation Controllers (Pac). It Offers A Maximum Of 4 Rack Configuration, 36 Application Specific Channels, 63 Canopen Slaves And 11 Slots. It Is A Processor Module With A Current Consumption Of 135Ma At 24V Dc, Works With Internal Power Supply. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. Communication Processor Module Interfaces Are 2 Ethernet Modules And 4 As-Interface Modules. It Is Supplied With A Memory Card For Backup Of Programs, Constants, Symbols And Data. It Is An Ip20 Rated Product. The Module Has 1024 Multi-Rack, 704 Single-Rack Configuration Discrete I/O Processor Capacity And 256 Multi-Rack, 66 Single-Rack Configuration Analog I/O Processor Capacity. It Supports Up To 800Kbpsm To 40M,M To 6M Transmission Rate. It Weighs.215Kg. It Is Suitable For Process Industries, Renewable Energies, Water, Cement, Manufacturing, Infrastructures And Machines Applications. This Product Is Certified By Ce. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Processor Module Is Compatible With Modicon M340 Programmable Logic Controllers (Plc). It Is Supplied With Memory Card (Bmxrms008Mp) Backup Of Programs, Constants, Symbols And Data, Internal Ram 4096Kb, Internal Ram 256Kb Data, Internal Ram 3584Kb Program Constants And Symbols. Compact-Shaped, Modicon M340 Offers In Small Box Flexibility And Integrated Functions. In The Heart Of Process, It Provides You Plug And Work Solutions With Both Schneider Electric And Third Party Devices.
Product Details
SKU | BMXP3420302 |
---|---|
Part Number | BMXP3420302 |
Price | ZARÂ 43,798.13 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review