Preventa Xy2 Sb, Two-Hand Control Station, Orange, 2 Push Buttons 1 No + 1 Nc , 1 Emergency Stop Push Button 2 Nc

XY2SB71
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Two-Hand Control Station Protects Machine Operators Against Both Industrial Accidents And Illnesses Related To Their Occupation. Its Design Incorporates Features To Significantly Reduce Occupational Illnesses Associated With Repetitive Movements Of The Hands, Particularly “Carpal Tunnel Syndrome”. It Features 2 Control Pushbuttons And 1 Red Mushroom Head Emergency Stop Pushbutton. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65. It Conforms To The European Safety Standards, En 574/Iso 13851 (Two-Hand Control) And En 999 (Approach Speeds Of Parts Of The Human Body And Positioning Of Safety Devices).

Product Details

SKU XY2SB71
Part Number XY2SB71
Price ZAR 17,385.91
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Preventa Xy2 Sb, Two-Hand Control Station, Orange, 2 Push Buttons 1 No + 1 Nc , 1 Emergency Stop Push Button 2 Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.