Powerlogicâ„¢ Ion9000 Meter, Din Mount, No Display, Hw Kit

METSEION92030
Be the first one to review this.
PowerLogicâ„¢ ION9000 meter, DIN mount, no display, HW kit
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Powerlogic Ion9000 Is Your 24/7 Power Quality Expert, Providing Information, Not Just Data. A Comprehensive, Industry-Leading Power Quality Instrument (Pqi-A) Certified To Iec 62586-1/-2 Ensures Reliable, Precision Performance That Is Perfect For Both Supply And Demand Side Applications. Third-Party Lab Verified Accuracy To Class.1S (Ansi C12.20, Iec 62053-22). Highly Customizable And Modular, Ion Technology Programmability And Field Installable Option Modules Can Satisfy Any Solution, Protecting Your Investment Now And Into The Future. Providing Power Quality Analysis According To Both En 50160 And Ieee 519, And Patented Disturbance Direction Detection, You Become A Pq Expert And Will Be Able To Respond Rapidly To System Events. Cybersecurity Features Include Secure Protocols (Https, Sftp), Security Event Logging, Syslog Protocol, Ability To Enable/Disable Communication Ports, And 50 User Configurable Accounts. With 2 Gb Of Memory To Support 50 Data Logs, 50+ User-Definable Alarms, Disturbance And Transient Waveforms. 1/2 Cycle Rms Logging, Custom Web Pages, Min/Max Logs, Energy Trends, And Time Of Use. The Ability To Timestamp Events To +/-1 Ms Utilizing Time Synchronization Method That Include Ptp (Ieee1588), Ntp, Irig-B, Gps Ascii (Rs485) And Network Time Set Function. 8 Digital Inputs, 4 Digital Outputs And 2 Relay Outputs, Plus The Ability To Add Up To 4 Option Modules. Option Modules Include 2 Relays And 6 Digital Inputs Or 2 Analog Outputs And 4 Analog Inputs. Ability To Capture Power Quality Events As Short As 20 µs And Record Both Waveforms And 1/2-Cycle Rms Concurrently On Any Event. Voltage Inputs Of 100 To 690 V Between Phases; Current Inputs Of 1 A, 5 A; Current Class 2, 10, 20 A; Frequency Of 20-450 Hz. Wide Control Power Range Of 90 To 480 Vac Or 110 To 480 Vdc. Din Rail Mounting Or Panel Mounting (With Back To Back Adapter) Transducer, Plus 2 Display Options, Further Enhance The Flexibility And Adaptability Of The Ion9000.

Product Details

SKU METSEION92030
Part Number METSEION92030
Price ZAR 131,832.90
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Powerlogicâ„¢ Ion9000 Meter, Din Mount, No Display, Hw Kit
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.