Powerlogic Pm8000 - Pm8210 Lv Dc - Panel Mount Meter - Intermediate Metering

METSEPM8210
Be the first one to review this.
PowerLogic PM8000 - PM8210 LV DC - Panel mount meter - intermediate metering
ZAR 45,888.51

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Powerlogic Pm8000 Series Meters Are Compact, Cost-Effective Multifunction Power Meters That Will Help You Ensure Reliability And Efficiency Of Your Power-Critical Facility. They Reveal And Provide Understanding Of Complex Power Quality Conditions Enabling Action To Be Taken To Mitigate Any Issue. The Powerlogic Pm8000 Series Meters Have The Versatility To Perform Nearly Any Job You Need A Meter To Do, Wherever You Need It! The Modular, Flexible Ion Technology Architecture Enables A Simple, Building Block Approach For Customizing Each Meter To Any Application. With Patented Disturbance Direction Detection, Revenue Grade Accuracy, Multiple Communication Ports, Onboard Power Quality Analysis, Web Interface And A Color Graphical Display. Certified By Third Party Labs For Energy Accuracy (Iec 62052-11, Iec 62052-22, Iec 62052-24) And Power Quality (Iec 62586-2, Iec 61000-4-30 Class S). The Powerlogic Pm8000 Series Provides Data Quality Confidence You Can Count On. Cybersecurity Features Include Secure Protocols (Https, Sftp), Security Event Logging, Syslog Protocol. Ability To Enable/Disable Communication Ports, And 50 User Configurable Accounts. With 512 Mb Of Memory To Support 50 Data Logs, 50+ User-Definable Alarms, Waveform Captures, 1/2 Cycle Rms Logging, Custom Web Pages, Min/Max Logs, Energy Trends, And Time Of Use. The Ability To Timestamp Events To +/-1 Ms Utilizing Time Synchronization Method That Include Ptp (Ieee1588), Ntp, Irig-B, Gps Ascii (Rs485) And Network Time Set Function. 3 Digital Inputs And One Digital Output, Plus The Ability To Add Up To 4 Option Modules. I/O Option Modules Include 2 Relays And 6 Digital Inputs Or 2 Analog Outputs And 4 Analog Inputs. Low Voltage Control Power Range Of 24-60 Vdc. Operating Environment Of -25 To +70C; Humidity Rating Of 5% To 95%; Altitude Up To 3000 M. Panel Mounting (1/4 Din) With Integrated Display.

Product Details

Seller Information

Documents

Reviews