Plain Text Display Terminal, 128 X 64 Pixels, Ip21

VW3A1113
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Plain Text Terminal Is An Option For Variable Speed Drives Of Altivar Range. It Is A Dialogue Option For The Variable Speed Drive. Its Protection Index Is Ip21. The Plain Text Display Terminal Can Be Connected And Mounted On The Front Of The Drive. Its Maximum Operating Temperature Is 50 °C. It Provides A Pixel Resolution Of 128 X 64 Pixels. It Weighs 200G. It Is Used To Control, Adjust, And Configure The Drive, Display Current Values (Motor, I/O, And Machine Data), Store And Download Configurations (Several Configurations Can Be Stored) And Duplicate The Configuration Of One To Another Drive. A Remote Mounting Kit For Mounting On Enclosure Door With Ip43 Degree Of Protection Is Available As Accessory, To Be Ordered Separately.

Product Details

SKU VW3A1113
Part Number VW3A1113
Price ZAR 1,792.29
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Plain Text Display Terminal, 128 X 64 Pixels, Ip21
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.