
calcActive())">
Pilot Light, Plastic, White, Ø 22 Mm, With Integral Led, 24 V Ac/Dc
XA2EVB1LC
ZAR 94.65
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XA2EVB1LC
Pilot Light, Plastic, White, Ø 22 Mm, With Integral Led, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot Light, Plastic, White, Ø 22 Mm, With Integral Led, 24 V Ac/Dc
ZAR 94.65
Description
This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. This Monolithic White Pilot Light Comes With Integral Led. This Single Component Pilot Light Provides Clear Visual Feedback On The Status Of Machines. This Pilot Light Has A 24V Ac/Dc Rating. This Is A Plastic Component And Weighs.02Kg. It Is An Ip65 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Sold In Lots Of 10. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Making It Suitable For Operation In Harsh Environments.
Product Details
SKU | XA2EVB1LC |
---|---|
Part Number | XA2EVB1LC |
Price | ZAR 94.65 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review