Pilot Light, Plastic, Amber, Ø 22 Mm, With Integral Led, 220 V Dc, Anti-Interference

XA2EVMD5LC
Be the first one to review this.
Pilot light, plastic, amber, Ø 22 mm, with integral LED, 220 V DC, Anti-interference
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Easy Harmony Xa2 Range, An Offer Of Ø 22Mm Plastic Pushbuttons, Switches And Pilot Lights. This Monolithic Amber Pilot Light Comes With Integral Led. This Single Component Pilot Light Provides Clear Visual Feedback On The Status Of Machines. This Pilot Light Has A 220V Dc Rating. This Is A Plastic Component And Weighs.02Kg. It Is An Ip65 Rated Product And Comes With Ce, Ccc And Eac Certification Conforming To Gb 14048.1, Iec 60947-1, Gb 14048.5 And Iec 60947-5-1 Standards . It Is Sold In Lots Of 10. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Making It Suitable For Operation In Harsh Environments.

Product Details

SKU XA2EVMD5LC
Part Number XA2EVMD5LC
Price ZAR 155.65
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pilot Light, Plastic, Amber, Ø 22 Mm, With Integral Led, 220 V Dc, Anti-Interference
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.