
calcActive())">
Pilot Light 240Vac 30Mm Type K +Options
9001KP7R9
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KP7R9
Pilot Light 240Vac 30Mm Type K +Options
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony 9001K, Red Pilot Light With Transformer And Plastic Dome Is Supplied With 240V Ac. It Has A Chromium-Plated Metal Bezel. This Single Component Pilot Light With Transformer Provides Clear Visual Feedback On The Status Of Your Machines. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Clear Colors And Illumination Via Integral Led, Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.
Product Details
SKU | 9001KP7R9 |
---|---|
Part Number | 9001KP7R9 |
Price | ZARÂ 2,449.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review