
calcActive())">
Photoelectric Sensors Xu, Xux, Multi, Sn 0...40 M, 12...24 Vdc, M12
XUX0AKSAM12
ZARÂ 4,299.67
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUX0AKSAM12
Photoelectric Sensors Xu, Xux, Multi, Sn 0...40 M, 12...24 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xux, Multi, Sn 0...40 M, 12...24 Vdc, M12
ZARÂ 4,299.67
Description
This Compact Design Single Mode (Thru-Beam System) Photo-Electric Sensor Has A Pbt Case. It Has A Supply Voltage Of 12V To 24V Dc. This Multi-Mode Rectangular Photoelectric Emitter Has A Painted Aluminium And Polyamide Construction, Is Mountable Directly On A Surface Or Bracket, Thanks To Its 4 Fixing Points. It Has Valox® Pbt High Strength Case Ideal For High Temperature Environments And Pmma Scratch-Resistant Lens For Maximum Sensor Durability. 3 Led Display Allows To Identify Status Of The Sensor And Beam Instability, To Facilitate Troubleshooting. Ip65 And Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+55°C). It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Provides Double Insulation For Better People And System Protection From Electrical Shocks. It Is Csa And Ul Certified.
Product Details
SKU | XUX0AKSAM12 |
---|---|
Part Number | XUX0AKSAM12 |
Price | ZARÂ 4,299.67 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review