
calcActive())">
Photoelectric Sensors Xu, Xux, Emitter, 24...240Vac/Dc, Terminals
XUX0ARCTT16T
ZARÂ 2,542.33
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUX0ARCTT16T
Photoelectric Sensors Xu, Xux, Emitter, 24...240Vac/Dc, Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xux, Emitter, 24...240Vac/Dc, Terminals
ZARÂ 2,542.33
Description
This Compact Design Multi Mode Photo-Electric Transmitter Has A Pbt Case. It Has A Supply Voltage Of 24V To 240V Ac/Dc. This Multi-Mode Rectangular Photoelectric Emitter Has A Painted Aluminium And Polyamide Construction, Is Mountable Directly On A Surface Or Bracket, Thanks To Its 4 Fixing Points. It Has Valox® Pbt High Strength Case Ideal For High Temperature Environments And Pmma Scratch-Resistant Lens For Maximum Sensor Durability. 2 Led Display Allows To Identify Status Of The Sensor And Beam Instability, To Facilitate Troubleshooting. Ip65 And Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+55°C). It Provides Double Insulation For Better People And System Protection From Electrical Shocks. It Is Csa And Ul Certified.
Product Details
SKU | XUX0ARCTT16T |
---|---|
Part Number | XUX0ARCTT16T |
Price | ZARÂ 2,542.33 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review