
calcActive())">
Photoelectric Sensors Xu, Xuk, Diffuse, Sn 1 M, 24...240Vac/Dc, Cable 2 M
XUK5ARCNL2
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUK5ARCNL2
Photoelectric Sensors Xu, Xuk, Diffuse, Sn 1 M, 24...240Vac/Dc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Compact Design Single Mode (Polarised Reflex System) Photo-Electric Sensor Has A Pbt Case. It Has A Supply Voltage Of 24V To 240V Ac/Dc. This Mono-Mode Rectangular Photoelectric Sensor Has A Plastic Body, Is Mountable Directly On A Surface Or Bracket, Thanks To Its 3 Fixing Points. It Has Valox® Pbt High Strength Case Ideal For High Temperature Environments And Pmma Scratch-Resistant Lens For Maximum Sensor Durability. 1 Led Display Allows To Identify Status Of The Sensor. Ip65 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+55°C). It Provides Double Insulation For Better People And System Protection From Electrical Shocks. It Is Csa And Ul Certified.
Product Details
SKU | XUK5ARCNL2 |
---|---|
Part Number | XUK5ARCNL2 |
Price | ZARÂ 2,385.66 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review