
calcActive())">
Photoelectric Sensors Xu, Xub, Receiver, Sn 15 M, 12...24 Vdc, Cable 2 M
XUB2BPANL2R
ZARÂ 1,460.88
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUB2BPANL2R
Photoelectric Sensors Xu, Xub, Receiver, Sn 15 M, 12...24 Vdc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xub, Receiver, Sn 15 M, 12...24 Vdc, Cable 2 M
ZARÂ 1,460.88
Description
This Design 18 Single Mode (Thru-Beam System) Photo-Electric Receiver Has A Nickel Plated Brass Case. It Has A Supply Voltage Of 12V To 24V Dc. This Mono-Mode Cylindrical Photoelectric Receiver Has A Metallic Body, Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Corrosion-Resistant And Non-Magnetic Nickel Plated Brass Provides High Robustness To The Sensor. 1 Led Display Allows To Identify Status Of The Sensor. Ip65 And Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+55°C). It Provides Double Insulation For Better People And System Protection From Electrical Shocks. It Is Csa And Ul Certified.
Product Details
SKU | XUB2BPANL2R |
---|---|
Part Number | XUB2BPANL2R |
Price | ZARÂ 1,460.88 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review