Photoelectric Sensors Xu, Plastic Fibre Optic For Sensor, Thru Beam, General Use, Std., 2 M, Sn200Mm

XUFN12301
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xuf Fibre Design. It Has A Thru-Beam Detection System. It Supports.2M,.2M Xufz02 And 1.5M Xufz01 Nominal Sensing Distance. It Is Furnished With M2.6 X.45, Standard Thread End Fitting, 1 X Ø1Mm Optic Fibre Core. It Is An Ip64 And Ip641 Rated Product. The Optic Fibre Is Made Of Pmma With Pe Sheath. Its Dimensions Are 2M (Length), 2.2Mm (External Diameter) And Weighs.03Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries.

Product Details

SKU XUFN12301
Part Number XUFN12301
Price ZAR 1,099.96
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Photoelectric Sensors Xu, Plastic Fibre Optic For Sensor, Thru Beam, General Use, Std., 2 M, Sn200Mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.