Photoelectric Sensors Xu, Plastic Fibre Optic For Sensor, Diffuse, Positioning, Standard, 2 M, Sn60Mm

XUFN05323
Be the first one to review this.
Photoelectric sensors XU, plastic fibre optic for sensor, diffuse, positioning, standard, 2 m, Sn60mm
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xuf Fibre Design. It Has A Diffuse Detection System. It Supports.06M Nominal Sensing Distance. It Is Furnished With Standard Thread End Fitting, 1 X Ø1Mm + 16 X Ø0.265Mm Optic Fibre Core. It Is An Ip64 And Ip641 Rated Product. The Optic Fibre Is Made Of Pmma With Pe Sheath. Its Dimensions Are 2M (Length), 2.2Mm (External Diameter) And Weighs.06Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries.

Product Details

SKU XUFN05323
Part Number XUFN05323
Price ZAR 1,222.72
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Plastic Fibre Optic For Sensor, Diffuse, Positioning, Standard, 2 M, Sn60Mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.