
calcActive())">
Phase Separator Lu9
LU9SP0
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LU9SP0
Phase Separator Lu9
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys U Phase Barrier For Use With Power Bases Lub12, Lub32, Lub38, Lub120, Lub320, Lub380 Or A Limiter Block Lualb1. It Ensures A Complementary Electrical Insulation Between Phases. Compulsory For Use With A 690V Ac Network And With A 440 V Ac Network When Assembling A Ul508 Type E Compliant Motor Starter (Self Protected Starter). Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LU9SP0 |
---|---|
Part Number | LU9SP0 |
Price | ZARÂ 340.80 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review