
calcActive())">
Passive Filter - 450 A - 400 V - 50 Hz - For Variable Speed Drive
VW3A46138
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A46138
Passive Filter - 450 A - 400 V - 50 Hz - For Variable Speed Drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
SKU | VW3A46138 |
---|---|
Part Number | VW3A46138 |
Price | ZARÂ 585,986.50 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review