
calcActive())">
Passive Connection Sub-Base Abe7 - 16 Inputs Or Outputs - Led - Isolator
ABE7H16S21
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABE7H16S21
Passive Connection Sub-Base Abe7 - 16 Inputs Or Outputs - Led - Isolator
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Abe7 Range, An Offer Of Connection Sub-Bases For Telefast Pre-Wired System. This Passive Connection Sub-Base Provides 16 Modularity Input/Output Channels And An Isolator. It Has 2 Terminals Per Channel. It Is A Sub Base With A Maximum Supply Current Of 1.8A And A Rated Supply Voltage Of 19V To 30V. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip2X Rated Product. Its Dimension Is 125Mm (Width). It Weighs.375Kg. It Is Suitable For All Types Of Industrial Applications. This Product Is Certified By Gl, Bv, Csa, Ul, Dnv And Lros. The Fixing Is Done By Clips (35Mm Symmetrical Din Rail) And Screws (Solid Plate With Fixing Kit). Modicon Abe7 Means Greater Simplicity To Rationalise Wiring In Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABE7H16S21 |
---|---|
Part Number | ABE7H16S21 |
Price | ZARÂ 4,605.85 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review