
calcActive())">
Passive Connection Sub-Base Abe7 - 16 Inputs Or Outputs - Led
ABE7H16R31
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABE7H16R31
Passive Connection Sub-Base Abe7 - 16 Inputs Or Outputs - Led
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Abe7 Range, An Offer Of Connection Sub Bases For Telefast Pre-Wired System. This Passive Discrete I/O Sub Base Offers 16 Channels And 3 Terminals Per Channel. It Is A Passive Connection Sub Base With Rated Supply Voltage Of 19V To 30V. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip2X Rated Product. The Width Of This Product Is 125Mm. It Weighs.346Kg. It Is Suitable For All Types Of Industrial Applications. This Product Is Certified By Bv, Csa, Dnv, Eac, Gl, Lros, Ul And Gl. The Fixing Is Done By Clips (35Mm Symmetrical Din Rail) And Screws (Solid Plate With Fixing Kit). Modicon Abe7 Means Greater Simplicity To Rationalize Wiring In Your Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABE7H16R31 |
---|---|
Part Number | ABE7H16R31 |
Price | ZARÂ 4,879.61 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review